??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAM MC-XA-023-D08,0-2-FXL/W
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BAM MC-XA-023-D08,0-2-FXL/W
VERF
Availability
Available
BC
Order code
BAM0318
TC
Product identifier
BAM MC-XA-023-D08,0-2-FXL/W
PX
Product view
56067_00
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.041 Kg
TRAFFIC
Customs number
83024900
MANUALDE
Manual EN
MANUALEN
Manual EN
DESCRIPT
Description
Use = For M08 sensors, for sensors Ø8 mm, fastening length 48mm and longer, Material = Brass PTFE coated, Dimension = Ø 19.5 x 48 mm, Mounting part = Screws, clamps, Additional features = Weld immune
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.